COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
41B25 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 41B25

Bore Diameter

N/A 0.6250 in

Bore Range

N/A 0.6250 to 2.2500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 41

Chain Pitch Size

N/A 1/2 in

Hub Style

N/A B

UPC Code

N/A 097039314468

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 25

Pitch Diameter

N/A 3.989 in

Tooth Width

N/A 0.2270 in

Weight

N/A 2.10 lb