COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
28580/28521 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 28580/28521

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.0000 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 18800 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359299007

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.6250 in

Overall Width

N/A 1 in

Static Load Rating

N/A 26100 lbf

Weight

N/A 1.477 lb