COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
55175C/55437 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 55175C/55437

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.7500 in

Closure Type

N/A Open

Compatible Cone

N/A 55175C

Compatible Cup

N/A 55437

Dynamic Load Rating

N/A 25900 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359540802

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4-3/8 in

Overall Width

N/A 1.1875 in

Static Load Rating

N/A 35500 lbf

Weight

N/A 3.011 lb