COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
M88046/M88010 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A M88046/M88010

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.2500 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 12700 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359669145

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2-11/16 in

Overall Width

N/A 0.8750 in

Static Load Rating

N/A 16000 lbf

Weight

N/A 0.518 lb