COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
74550A/74850 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 74550A/74850

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 5.5000 in

Closure Type

N/A Open

Compatible Cone

N/A 74550A

Compatible Cup

N/A 74850

Dynamic Load Rating

N/A 78500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359454871

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 8.5000 in

Overall Width

N/A 1.8750 in

Static Load Rating

N/A 138000 lbf

Weight

N/A 10.042 lb