COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
T7FC060 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A T7FC060

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.3622 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 32500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359801736

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.9213 in

Overall Width

N/A 1.4567 in

Static Load Rating

N/A 42000 lbf

Weight

N/A 89.508 lb