COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HM89249/HM89210 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A HM89249/HM89210

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.4375 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 19400 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359823981

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.1250 in

Overall Width

N/A 1.1563 in

Static Load Rating

N/A 23400 lbf

Weight

N/A 41.226 lb