COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
66584/66520 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 66584/66520

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.1250 in

Closure Type

N/A Open

Compatible Cone

N/A 66584

Compatible Cup

N/A 66520

Dynamic Load Rating

N/A 32500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359671094

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.8125 in

Overall Width

N/A 1.3125 in

Static Load Rating

N/A 40500 lbf

Weight

N/A 17.701 lb