COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HM266448/HM266410 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A HM266448/HM266410

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Special tolerance

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 15.1250 in

Closure Type

N/A Open

Compatible Cone

N/A HM266448

Compatible Cup

N/A HM266410W-13PX9S30

Dynamic Load Rating

N/A 425000 lbf

Fillet Radius

N/A 0.250 in

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359803525

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 21.5000 in

Overall Width

N/A 4.1250 in

Static Load Rating

N/A 955000 lbf

Weight

N/A 5.952 lb