COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HM807040/HM80#01 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A HM807040/HM80#01

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.7500 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 35000 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359668254

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.1250 in

Overall Width

N/A 1.4375 in

Static Load Rating

N/A 50000 lbf

Weight

N/A 27.337 lb