COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
336/332 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 336/332

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.6250 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 15300 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359903508

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.1496 in

Overall Width

N/A 0.8820 in

Static Load Rating

N/A 16900 lbf

Weight

N/A 43.798 lb