COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
L225849/L225818 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A L225849/L225818

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 5.0000 in

Closure Type

N/A Open

Compatible Cone

N/A L225849

Compatible Cup

N/A L225818

Dynamic Load Rating

N/A 31500 lbf

Fillet Radius

N/A 0.06 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359099355

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.1250 in

Overall Width

N/A 1.0313 in

Static Load Rating

N/A 66500 lbf

Weight

N/A 41.182 lb