COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B6 Bearing (Old B6)
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A B6

Bearing Material

N/A Steel

Bore Diameter

N/A 0.8125 in

Dynamic Load Rating

N/A 4250 lbf

Maximum Speed

N/A 5500 rpm

Outside Diameter

N/A 1.4690 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.6250 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Banded

Series

N/A B

Static Load Rating

N/A 7300 lbf

Thrust Bearing Type

N/A Single-Direction