COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UTRY-3.50-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A UTRY-3.50-R

Series

N/A UTRY-R

Axial Dynamic Load Capacity

N/A 5790 lbf

Axial Static Load Capacity

N/A 12000 lbf

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Sealed

Groove Diameter

N/A 1 in

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946132178

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.8130 in

Point Diameter

N/A 3.0000 in

Radial Dynamic Load Capacity

N/A 14300 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Carbon Steel

Roller Width

N/A 1.7500 in

Seal Type

N/A Rubber Dual Lip

Tread Width

N/A 0.8700 in

Weight

N/A 3.500 lb

Width to Groove Center

N/A 0.9100 in