COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRY-11.50 Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRY-11.50

Series

N/A VTRY

Axial Dynamic Load Capacity

N/A 62000 lbf

Axial Static Load Capacity

N/A 194000 lbf

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 4.2560 in

Closure Type

N/A Sealed

Groove Diameter

N/A 10.0000 in

Lubrication Hole Location

N/A None

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946108852

Operating Temperature Range

N/A 250 ºF

Overall Width

N/A 5.5000 in

Point Diameter

N/A 10.0000 in

Radial Dynamic Load Capacity

N/A 137300 lbf

Radial Static Load Capacity

N/A 276000 lbf

Roller Diameter

N/A 11.5000 in

Roller Material

N/A Carbon Steel

Roller Width

N/A 5.2500 in

Seal Type

N/A Rubber Lip

V-Groove Angle

N/A 90 º

Weight

N/A 115.790 lb

Width to Groove Center

N/A 2.7500 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment