COMPANY HEADER
Print Back
Nidec Jet Pump Motors
Unit of Measure
Items Nidec Logo
04601124
Nidec 1-1/2 Horsepower (hp) Power Refrigeration Motor
Nidec Logo
04601128
Nidec 2 Horsepower (hp) Power Refrigeration Motor
Nidec Jet Pump Motors
04601133
Nidec 3 Horsepower (hp) Power Refrigeration Motor
Nidec Logo
04601135
Nidec 5 Horsepower (hp) Power Refrigeration Motor
Nidec Logo
04601140
Nidec 7-1/2 Horsepower (hp) Power Refrigeration Motor
Description N/A 1-1/2 hp, 1175 and 970 rpm, SV32E3E3, 230/460 N/A 2 hp, 1175 and 965 rpm, SV2E3E3, 230/460 and 19 N/A 3 hp, 1175 and 970 rpm, SV3E3E3, 230/460 N/A 5 hp, 1755 and 1430 rpm, SV5E2E3, 230/460 N/A 7-1/2 hp, 1765 and 1450 rpm, SV7E2E3, 230/460
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A SV32E3E3 N/A SV2E3E3 N/A SV3E3E3 N/A SV5E2E3 N/A SV7E2E3
Base Speed N/A 1175 rpm970 rpm N/A 1175 rpm965 rpm N/A 1175 rpm970 rpm N/A 1430 rpm1755 rpm N/A 1450 rpm1765 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Air Over (TEAO)
Frame Material N/A Steel
Frame Size N/A 182T N/A 184T N/A 213T N/A 184T N/A 213T
Frequency N/A 50 Hz60 Hz
Full Load Current N/A N/A N/A 4.50 A9.10 A N/A N/A
Full Load Efficiency N/A N/A N/A 87.50 % N/A N/A
Harmonization Code N/A 8501.52.4000
Insulation Class N/A N/A N/A F N/A N/A
Type N/A Refrigeration Motor
Power for 6 Poles N/A 1-1/2 hp N/A 2 hp N/A 3 hp N/A N/A
Power for 4 Poles N/A N/A N/A N/A 5 hp N/A 7-1/2 hp
Phase N/A 3
Number of Poles N/A 6 N/A 6 N/A 6 N/A 4 N/A 4
Supply Voltage N/A 190 V230 V380 V460 V N/A 190 V230 V380 V460 V N/A 230 V460 V N/A 190 V230 V380 V460 V N/A 190 V230 V380 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A N/A N/A 1.38 in N/A N/A
Standards Met N/A N/A N/A National Electrical Manufacturers Association (NEMA) N/A N/A
Synchronous Speed N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1800 rpm N/A 1800 rpm
Weight N/A 64.00 lb N/A 74.00 lb N/A 84.89 lb N/A 65.00 lb N/A 94.89 lb