COMPANY HEADER
Print Back
FAG (Schaeffler) MB Series 220 Millimeter (mm) Bore Diameter Bearing Lock Washer (02388160)
Unit of Measure
Items FAG (Schaeffler) MB Series 220 Millimeter (mm) Bore Diameter Bearing Lock Washer (02388160)
02388160
FAG (Schaeffler) MB Series 220 Millimeter (mm) Bore Diameter Bearing Lock Washer
FAG (Schaeffler) MB Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer (02296663)
02296663
FAG (Schaeffler) MB Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer
FAG (Schaeffler) MB Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer (02296668)
02296668
FAG (Schaeffler) MB Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer
FAG (Schaeffler) MB Series 160 Millimeter (mm) Bore Diameter Bearing Lock Washer (00593998)
00593998
FAG (Schaeffler) MB Series 160 Millimeter (mm) Bore Diameter Bearing Lock Washer
FAG (Schaeffler) MB Series 145 Millimeter (mm) Bore Diameter Bearing Lock Washer (02296670)
02296670
FAG (Schaeffler) MB Series 145 Millimeter (mm) Bore Diameter Bearing Lock Washer
Description N/A MB44 N/A MB22 N/A MB24 N/A MB32 Lock washer N/A MB29
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A MB44 N/A MB22 N/A MB24 N/A MB32 N/A MB29
Bore Diameter N/A 220 mm N/A 110 mm N/A 120 mm N/A 160 mm N/A 145 mm
Compatible Lock Nut Number N/A KM44 N/A KM22 N/A KM24 N/A KM32 N/A KM29
Face Diameter N/A 250 mm N/A 133 mm N/A 138 mm N/A 182 mm N/A 171 mm
Key Width N/A 24 mm N/A 12 mm N/A 14 mm N/A 18 mm N/A 16 mm
Material N/A Steel
Outside Diameter Over Tangs N/A 292 mm N/A 154 mm N/A 164 mm N/A 217 mm N/A 202 mm
Series N/A MB
Tang Thickness N/A 3 mm N/A 1.75 mm N/A 2 mm N/A 2.5 mm N/A 2 mm
Tang Width N/A 20 mm N/A 12 mm N/A 12 mm N/A 16 mm N/A 14 mm
Weight N/A 0.88 lb N/A 0.210 lb N/A 0.230 lb N/A 0.49 lb N/A 0.370 lb