COMPANY HEADER
Print Back
INA (Schaeffler) Bearing Seal Carrier Assemblies
Unit of Measure
Items INA (Schaeffler) Bearing Seal Carrier Assemblies
00086256
INA (Schaeffler) 80 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly
INA (Schaeffler) Bearing Seal Carrier Assemblies
01514968
INA (Schaeffler) 100 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly
INA (Schaeffler) Bearing Seal Carrier Assemblies
02889029
INA (Schaeffler) 90 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly
Description N/A DRS3080 Seal Carrier Assembly N/A DRS40100 Seal Carrier Assembly N/A DRS3590 Seal Carrier Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A DRS3080 N/A DRS40100 N/A DRS3590
Bolt Thread Size N/A M3 x 25 N/A M4 x 30 N/A M4 x 30
For Use With N/A Ball Screw Support Bearing
UPC Code N/A 4012802083729 N/A 4012802093919 N/A 4012802284058
Outside Diameter N/A 80 mm N/A 100 mm N/A 90 mm
Overall Width N/A 17 mm N/A 19 mm N/A 19 mm
Shaft Size N/A 52 mm N/A 65 mm N/A 60 mm
Weight N/A 0.63 lb N/A 1.23 lb N/A 1 lb