COMPANY HEADER
Print Back
INA (Schaeffler) Bearing Seals
Unit of Measure
Items INA (Schaeffler) Bearing Seals
00468819
INA (Schaeffler) 85 Millimeter (mm) Compatible Bore Diameter Bearing Seal
INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal (02496024)
02496024
INA (Schaeffler) 68 Millimeter (mm) Compatible Bore Diameter Bearing Seal
INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal (02514580)
02514580
INA (Schaeffler) 35 Millimeter (mm) Compatible Bore Diameter Bearing Seal
INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal (04171854)
04171854
INA (Schaeffler) 100 Millimeter (mm) Compatible Bore Diameter Bearing Seal
INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal (01449244)
01449244
INA (Schaeffler) 105 Millimeter (mm) Compatible Bore Diameter Bearing Seal
Description N/A DRS2575 Seal Carrier Assembly N/A DRS30105 Seal Carrier Assembly N/A DRS35110 Seal Carrier Assembly N/A DRS40115 Seal Carrier Assembly N/A DRS60150 Seal Carrier Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A DRS2575 N/A DRS30105 N/A DRS35110 N/A DRS40115 N/A DRS60150
Compatible Bearing Type N/A Cylindrical Roller Needle Roller
Compatible Bore Diameter N/A 85 mm N/A 68 mm N/A 35 mm N/A 100 mm N/A 105 mm
Outside Diameter N/A 105 mm N/A 105 mm N/A 110 mm N/A 115 mm N/A 150 mm
Seal Type N/A N/A Integral Rotary Shaft N/A Integral Rotary Shaft N/A N/A
Weight N/A 0.59 lb N/A 1.73 lb N/A 1.59 lb N/A N/A 3.75 lb