COMPANY HEADER
Print Back
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
Unit of Measure
Items Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
01691277
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
01691274
Precision Twist Drill® 1/2 Inch (in) Body Diameter, 3-3/4 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
01691278
Precision Twist Drill® 1 Inch (in) Body Diameter, 6 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
01691272
Precision Twist Drill® 3/8 Inch (in) Body Diameter, 5 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill
Precision Twist Drill® 1/4 Inch (in) Body Diameter, 2-1/2 Inch (in) Overall Length, and 90Degree Point Angle Spotting Drill (01691277)
01691275
Precision Twist Drill® 3/4 Inch (in) Body Diameter, 8 Inch (in) Overall Length, and 90 Degree Point Angle Spotting Drill
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 087903 N/A 087901 N/A 087904 N/A 087900 N/A 087902
Prop 65 N/A Yes
Body Diameter N/A 5/8 in N/A 3/8 in N/A 3/4 in N/A 1/4 in N/A 1/2 in
Cutting Direction N/A Right Hand Cut
Finish/Coating N/A Bright
Flute Length N/A 1-5/8 in N/A 1-1/8 in N/A 1-7/8 in N/A 3/4 in N/A 1-3/8 in
Material N/A High Speed Steel
Material Grade N/A
Overall Length N/A 4-3/8 in N/A 3-1/8 in N/A 5 in N/A 2-1/2 in N/A 3-3/4 in
Point Angle N/A 90 º
Series N/A SPS-90
Type N/A Spotting