| Items |
00138593 INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller |
02899795 INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller |
00138944 INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller |
00127279 INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Crowned Yoke Roller |
01629432 INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller |
|||||
| Description | N/A NATV40-PP Yoke Type Track Roller | N/A LR5006-2RS Yoke Type Track Roller | N/A NUTR40 Yoke Type Track Roller | N/A NUTR50110 Yoke Type Track Roller | N/A LR50/6-2RSR Yoke Type Track Roller | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A NATV40-PP | N/A LR5006-2RS | N/A NUTR40 | N/A NUTR50110 | N/A LR50/6-2RSR | |||||
| Bearing Element | N/A Needle Rollers | N/A Balls - Two Rows | N/A Cylindrical Rollers | N/A Cylindrical Rollers | N/A Balls - Two Rows | |||||
| Bore Diameter | N/A 40 mm | N/A 30 mm | N/A 40 mm | N/A 50 mm | N/A 6 mm | |||||
| Closure Type | N/A Sealed | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Lubrication Hole Location | N/A Inner Ring | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 1300 rpm | N/A 8000 rpm | N/A 1600 rpm | N/A 1300 rpm | N/A 22500 rpm | |||||
| Operating Temperature Range | N/A -30 to 100 ºC | N/A -20 to 120 ºC | N/A -30 to 140 ºC | N/A | N/A -20 to 120 ºC | |||||
| Radial Dynamic Load Capacity | N/A 9200 lbf | N/A 3550 lbf | N/A 12600 lbf | N/A 17100 lbf | N/A 600 lbf | |||||
| Radial Static Load Capacity | N/A 20200 lbf | N/A 2650 lbf | N/A 17100 lbf | N/A 27000 lbf | N/A 300 lbf | |||||
| Roller Diameter | N/A 80 mm | N/A 62 mm | N/A 80 mm | N/A 110 mm | N/A 19 mm | |||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 30 mm | N/A 19 mm | N/A 30 mm | N/A 32 mm | N/A 9 mm | |||||
| Series | N/A | |||||||||
| Weight | N/A 2.09 lb | N/A 0.66 lb | N/A 2.15 lb | N/A 4.46 lb | N/A 0.03 lb | |||||
|
|
||||||||||