| Items |
00088712 Osborn Load Runners 4.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller |
00088710 Osborn Load Runners 3.5000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller |
03726369 Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller |
04544701 Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller |
02692650 Osborn Load Runners 100 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller |
|||||
| Description | N/A PLRY-4 Idler Roller | N/A PLRY-3-1/2 Idler Roller | N/A HPCA-62 Bearing | N/A CLRY-3 Load Runner Crowned Yoke Roller | N/A HPCA-100 Cam Follower without stud | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A PLRY-4 | N/A PLRY-3-1/2 | N/A HPCA-62 | N/A CLRY-3 | N/A HPCA-100 | |||||
| Axial Static Load Capacity | N/A 13100 lb | N/A 13100 lb | N/A | N/A | N/A 58270 N | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Bore Diameter | N/A 1.2500 in | N/A 1.1250 in | N/A 20 mm | N/A 1.0000 in | N/A 30 mm | |||||
| Closure Type | N/A Sealed | |||||||||
| Finish/Coating | N/A Chrome Plated Zinc Plated | |||||||||
| Lubrication Hole Location | N/A None | |||||||||
| Operating Temperature Range | N/A -30 to 225 ºF | |||||||||
| Radial Dynamic Load Capacity | N/A 17590 lb | N/A 17590 lb | N/A 20330 N48390 N | N/A 14270 lb20000 lb | N/A 78240 lb | |||||
| Radial Static Load Capacity | N/A 27200 lb | N/A 27200 lb | N/A 33940 N | N/A 12000 lb | N/A 120990 lb | |||||
| Roller Diameter | N/A 4.0000 in | N/A 3.5000 in | N/A 62 mm | N/A 3.0000 in | N/A 100 mm | |||||
| Roller Material | N/A Steel | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | |||||
| Roller Shape | N/A Flat | N/A Flat | N/A Flat | N/A Crowned | N/A Flat | |||||
| Roller Width | N/A 2.2500 in | N/A 2.0000 in | N/A 40 mm | N/A 1.8125 in | N/A 73 mm | |||||
| Weight | N/A 6.60 lb | N/A 4.200 lb | N/A 2.01 lb | N/A | N/A | |||||
| Features & Benefits |
N/A
|
N/A | N/A | N/A | N/A | |||||
|
|
||||||||||