COMPANY HEADER
Print Back
RBC RBY/CRBY Series Crowned Yoke Rollers
Unit of Measure
Items RBC RBY/CRBY Series Crowned Yoke Rollers
02416156
RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller
RBC RBY/CRBY Series Crowned Yoke Rollers
02416157
RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller
RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller (07009097)
06926175
RBC® RBY Series 2.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller
RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller (07009097)
06926177
RBC® RBY Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller
RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller (07009097)
06926204
RBC® RBY Series 1.1250 Inch (in) Bore Diameter Cylindrical Yoke Roller
Description N/A RBY 1 Cam Follower N/A RBY 1-1/8 Cam Follower N/A RBY 6 Cam Follower N/A RBY 4 Cam Follower N/A RBY 3-1/2 Cam Follower
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A RBY1 N/A RBY1-1/8 N/A RBY6 N/A RBY4 N/A RBY3-1/2
Axial Dynamic Load Capacity N/A 3000 lbf N/A 3000 lbf N/A 102000 lbf N/A 45600 lbf N/A 36100 lbf
Axial Static Load Capacity N/A 3200 lbf N/A 3200 lbf N/A 170000 lbf N/A 68000 lbf N/A 53000 lbf
Bearing Element N/A Cylindrical Rollers
Bore Diameter N/A 0.3125 in N/A 0.3125 in N/A 2.2500 in N/A 1.2500 in N/A 1.1250 in
Closure Type N/A Sealed
Lubrication Hole Location N/A None
Maximum Speed N/A 9400 rpm N/A 9400 rpm N/A 1500 rpm N/A 2600 rpm N/A 2900 rpm
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 0.6925 in N/A 0.6925 in N/A 3.3750 in N/A 2.3125 in N/A 2.0625 in
Roller Diameter N/A 1.0000 in N/A 1.1250 in N/A 6.0000 in N/A 4.0000 in N/A 3.5000 in
Roller Material N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 0.625 in N/A 0.625 in N/A 3.25 in N/A 2.2500 in N/A 2.0000 in
Series N/A RBY
Standards Met N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)
Weight N/A 0.12 lb N/A 0.15 lb N/A 20.600 lb N/A 6.65 lb N/A 4.50 lb