COMPANY HEADER
Print Back
RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
Unit of Measure
Items RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
00096367
RBC® Y Series 2.2500 Inch (in) Bore Diameter Flat Yoke Roller
RBC® Y Series 1 Inch (in) Bore Diameter Cylindrical Yoke Roller (00096346)
00096363
RBC® Y Series 1.75 Inch (in) Bore Diameter Flat Yoke Roller
Description N/A Y 192 Yoke Follower N/A RBC Cam Follower, Yoke Type (Without Stud), Unsealed
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A Y192 N/A Y160
UPC Code N/A 637400008451 N/A 637400008437
Series N/A Y
Prop 65 N/A N/A Yes
Bearing Element N/A Needle Rollers N/A Cylindrical Rollers
Bore Diameter N/A 2.2500 in N/A 1.75 in
Closure Type N/A Open
Maximum Speed N/A 590 rpm N/A 720 rpm
Overall Width N/A 3.3750 in N/A 2.875 in
Radial Dynamic Load Capacity N/A 62900 lbf N/A 47200 lbf
Radial Static Load Capacity N/A 165500 lbf N/A 136000 lbf
Roller Diameter N/A 6.0000 in N/A 5.0000 in
Roller Material N/A Steel N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 3.25 in N/A 2.7500 in
Finish/Coating N/A N/A Black Oxide
Lubrication Hole Location N/A N/A Inner Ring
Operating Temperature Range N/A N/A 0 to 250 ºF
Bearing Type N/A N/A Unsealed
Weight N/A 21.38 lb N/A 12.688 lb