COMPANY HEADER
Print Back
Nidec Dry Hydraulic Elevator Motors
Unit of Measure
Items Nidec Dry Hydraulic Elevator Motors
04385317
Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor
Nidec Dry Hydraulic Elevator Motors
04385319
Nidec 20 Horsepower (hp) Power Dry Hydraulic Elevator Motor
Nidec Dry Hydraulic Elevator Motors
04385320
Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor
Nidec Dry Hydraulic Elevator Motors
04385322
Nidec 25 Horsepower (hp) Power Dry Hydraulic Elevator Motor
Nidec Dry Hydraulic Elevator Motors
04385323
Nidec 30 Horsepower (hp) Power Dry Hydraulic Elevator Motor
Description N/A 20 hp, 1760 rpm, DH20S2BF, 230/460 V, 254T N/A 20 hp, 1760 rpm, DH20S2HF, 200 V, 254T N/A 25 hp, 1755 rpm, DH25S2BF, 230/460 V, 256T N/A 25 hp, 1755 rpm, DH25S2HF, 200 V, 256T N/A 30 hp, 1770 rpm, DH30S2BF, 230/460 V, 284T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A DH20S2BF N/A DH20S2HF N/A DH25S2BF N/A DH25S2HF N/A DH30S2BF
Base Speed N/A 1760 rpm N/A 1760 rpm N/A 1755 rpm N/A 1755 rpm N/A 1770 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Steel
Frame Size N/A 254T N/A 254T N/A 256T N/A 256T N/A 284T
Frequency N/A 60 Hz
Harmonization Code N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.8040 N/A 8501.52.8040 N/A 8501.52.8040
Type N/A Dry Hydraulic Elevator Motor
Power for 4 Poles N/A 20 hp N/A 20 hp N/A 25 hp N/A 25 hp N/A 30 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 230 V460 V N/A 200 V N/A 230 V460 V N/A 200 V N/A 230 V460 V
Mounting Type N/A Footed Horizontal
Synchronous Speed N/A 1800 rpm
Weight N/A 162.00 lb N/A 150.00 lb N/A 172.00 lb N/A 160.00 lb N/A 237.00 lb