COMPANY HEADER
Print Back
Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill (01692082)
Unit of Measure
Items Dormer Logo
01692342
Precision Twist Drill® 1 Inch (in) Cut Length and 1/2 Inch (in) Mill Diameter Ball End Mill
Dormer Logo
01692335
Precision Twist Drill® 9/16 Inch (in) Cut Length and 7/32 Inch (in) Mill Diameter Ball End Mill
Dormer Logo
01692329
Precision Twist Drill® 3/4 Inch (in) Cut Length and 3/8 Inch (in) Mill Diameter Ball End Mill
Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill (01692082)
01692082
Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill
Precision Twist Drill® 1-1/2 Inch (in) Cut Length and 1 Inch (in) Mill Diameter Ball End Mill (01692075)
01692075
Precision Twist Drill® 1-1/2 Inch (in) Cut Length and 1 Inch (in) Mill Diameter Ball End Mill
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 002360 N/A 002353 N/A 002308 N/A 001332 N/A 001325
Prop 65 N/A Yes
Center Cutting N/A Non-Center Cutting
Cutting Direction N/A Right Hand Cut
Extended Reach N/A None
Finish/Coating N/A Bright
Length of Cut N/A 1 in N/A 9/16 in N/A 3/4 in N/A 25 mm N/A 1-1/2 in
Length Type N/A Regular
Mill Diameter N/A 1/2 in N/A 7/32 in N/A 3/8 in N/A 11 mm N/A 1 in
Mill Material N/A Carbide
Miniature End Mill N/A No
Number of Flutes N/A 4 N/A 4 N/A 2 N/A 4 N/A 4
Overall Length N/A 4 in N/A 3 in N/A 3-1/2 in N/A 70 mm N/A 4 in
Units Per Package N/A 1
Series N/A EB4304 N/A EB4304 N/A EB4302 N/A EB3304M N/A EB3304
Shank Diameter N/A 1/2 in N/A 3/8 in N/A 3/8 in N/A 11 mm N/A 1 in
Shank Type N/A Plain Round
Single or Double End N/A Double N/A Double N/A Double N/A Single N/A Single
Spherical End N/A Non-Spherical End
Spiral Direction N/A Right Hand Spiral
Straight or Spiral Flute N/A Spiral