COMPANY HEADER
Print Back
Nidec Explosion Proof/Hazardous Location Severe Duty Motors
Unit of Measure
Items Nidec Explosion Proof/Hazardous Location Severe Duty Motors
04385238
Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
04487603
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
04487606
Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
04487612
Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
04487613
Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Severe Duty Motor
Description N/A 3/4 hp, 1745 rpm, Y34S2B, 230/460 V, 56 N/A 1 hp, 1760 rpm, YC1P2B, 230/460 V, 143T N/A 1-1/2 hp, 1755 rpm, YC32P2B, 230/460 V, 145T N/A 15 hp, 1775 rpm, YC15P2B, 230/460 V, 254T N/A 20 hp, 1770 rpm, YC20P2B, 230/460 V, 256T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A Y34S2B N/A YC1P2B N/A YC32P2B N/A YC15P2B N/A YC20P2B
Base Speed N/A 1745 rpm N/A 1760 rpm N/A 1755 rpm N/A 1775 rpm N/A 1770 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel N/A Steel N/A Steel N/A Cast Iron N/A Cast Iron
Frame Size N/A 56 N/A 143T N/A 145T N/A 254T N/A 256T
Frequency N/A 60 Hz
Group and Class N/A Class I - Group D
Harmonization Code N/A 8501.51.4040 N/A 8501.51.6040 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000
Type N/A Severe Duty Motor
Power for 2 Poles N/A
Power for 6 Poles N/A
Power for 4 Poles N/A 3/4 hp N/A 1 hp N/A 1-1/2 hp N/A 15 hp N/A 20 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 230 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Synchronous Speed N/A 1800 rpm
Temperature Code N/A T2B
Weight N/A 49.00 lb N/A 80.00 lb N/A 80.00 lb N/A 316.00 lb N/A 375.00 lb