COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
Items PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
00088452
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower
PCI Procal Inc. FTR Series 8.0000 Inch (in) Roller Diameter Flanged Cam Follower (00088505)
00088505
PCI Procal Inc. FTR Series 8.0000 Inch (in) Roller Diameter Flanged Cam Follower
PCI Procal Inc. FTR Series 8.0000 Inch (in) Roller Diameter Flanged Cam Follower (00088505)
00088462
PCI Procal Inc. FTR Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower
PCI Procal Inc. FTRE Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088486)
00088486
PCI Procal Inc. FTRE Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower
PCI Procal Inc. FTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088454)
00088454
PCI Procal Inc. FTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower
Description N/A FTR-2.50 Flanged Track Roller N/A FTR-8 Flanged Track Roller N/A FTR-3 Flanged Track Roller N/A FTRE-4.50 Flanged Track Roller N/A FTRE-2.50 Flanged Track Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A FTR-2.50 N/A FTR-8.00 N/A FTR-3.00 N/A FTRE-4.50 N/A FTRE-2.50
Series N/A FTR N/A FTR N/A FTR N/A FTRE N/A FTRE
Axial Dynamic Load Capacity N/A N/A N/A N/A 5790 lbf N/A
Axial Static Load Capacity N/A N/A N/A N/A 12000 lbf N/A
Bearing Element N/A Balls - Two Rows N/A Tapered Rollers N/A Tapered Rollers N/A Tapered Rollers N/A Balls - Two Rows
Closure Type N/A Double Sealed N/A Double Sealed N/A Double Sealed N/A Sealed N/A Double Sealed
Eccentric Bushing Length N/A N/A N/A N/A 1.3600 in N/A
Eccentric Stud Diameter N/A N/A N/A N/A 1.8120 in N/A
Eccentricity N/A N/A N/A N/A 0.060 in N/A
Flange Diameter N/A 3.1875 in N/A 8.9375 in N/A 3.9375 in N/A 5.4375 in N/A 3.1875 in
Flange Thickness N/A 0.5930 in N/A 0.7180 in N/A 0.5930 in N/A 0.5930 in N/A 0.5930 in
Lubrication Type N/A
UPC Code N/A N/A N/A N/A 841946103604 N/A
Number of Rows N/A
Point Diameter N/A
Radial Dynamic Load Capacity N/A 5560 lb N/A 35830 lb N/A 14300 lb N/A 14300 lbf N/A 5560 lb
Radial Static Load Capacity N/A 3500 lb N/A 56200 lb N/A 20000 lb N/A 20000 lbf N/A 3500 lb
Roller Diameter N/A 2.5000 in N/A 8.0000 in N/A 3.0000 in N/A 4.5000 in N/A 2.5000 in
Roller Material N/A Chrome Steel N/A Chrome Steel N/A Chrome Steel N/A Carbon Steel N/A Chrome Steel
Roller Shape N/A Single Flanged
Roller Width N/A 1.6875 in N/A 3.0000 in N/A 2.0000 in N/A 1.9400 in N/A 1.6875 in
Seal Type N/A N/A N/A N/A Rubber Dual Lip N/A
Stud Diameter N/A 1.0000 in N/A 2.5000 in N/A 1.2500 in N/A 1.2500 in N/A 1.0000 in
Stud Length N/A 2.2500 in N/A 5.5000 in N/A 2.5000 in N/A 2.7500 in N/A 2.2500 in
Stud Material N/A N/A N/A N/A Carbon Steel N/A
Stud Type N/A N/A N/A N/A Eccentric N/A
Thread Length N/A N/A N/A N/A 1.3950 in N/A
Thread Size N/A 1-14 N/A 2-1/2-12 N/A 1-1/4-12 N/A 1-1/4-12 N/A 1-14
Prop 65 N/A
Weight N/A N/A N/A N/A 10.520 lb N/A
Features & Benefits N/A N/A N/A N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A