COMPANY HEADER
Print Back
Fenner Flat Belt and Round Idler Pulleys
Unit of Measure
Items Fenner 1.2500 Inch (in) Belt Width Flat Belt Idler Pulley (02071303)
02071303
Fenner 1.2500 Inch (in) Belt Width Flat Belt Idler Pulley
Fenner 1.2500 Inch (in) Belt Width Flat Belt Idler Pulley (02071303)
01332179
Fenner 0.6250 Inch (in) Belt Width Flat Belt Idler Pulley
Fenner Flat Belt and Round Idler Pulleys
01332167
Fenner 7/8 Inch (in) Belt Width Flat Belt Idler Pulley
Fenner Flat Belt and Round Idler Pulleys
02496918
Fenner 5/8 Inch (in) Belt Width Flat Belt Idler Pulley
Description N/A FA2501 2.5 Flat Belt Idler N/A FA3501 Pulley N/A FA2002 Pulley N/A FA2003 Idler
Brands N/A PowerMax™ N/A PowerMax™ N/A N/A
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A FA2501 N/A FA3501 N/A FA2002 N/A FA2003
Bearing Type N/A N/A N/A 6203-2RS N/A 6203-2RS
Belt Section Size N/A 5V A B N/A 5V A B N/A N/A
Belt Width N/A 1.2500 in N/A 0.6250 in N/A 7/8 in N/A 0.6250 in
Bore Diameter N/A N/A N/A 17 mm N/A 17 mm
Flat Surface Type N/A N/A N/A Crowned N/A
Outside Diameter N/A 2.4800 in N/A 3.50 in N/A N/A
Weight N/A N/A 0.3 lb N/A 0.2 lb N/A
Features & Benefits N/A
  • Designed for strength and durability
  • For use with standard A, B and 5V section V belts in a variety of industrial applications
  • Radial supporting ribs provide additional belt support and prevents groove deformation Single Flange
  • Flat belt idlers are available for a wide range of standard belt sizes
  • Suitable for use as back side idlers on V-belts
  • Molded-in crown helps center the belt and prevent rubbing against flanges
N/A
  • Designed for strength and durability
  • For use with standard A, B and 5V section V belts in a variety of industrial applications
  • Radial supporting ribs provide additional belt support and prevents groove deformation Single Flange
  • Flat belt idlers are available for a wide range of standard belt sizes
  • Suitable for use as back side idlers on V-belts
  • Molded-in crown helps center the belt and prevent rubbing against flanges
N/A N/A