COMPANY HEADER
Print Back
NTN UCHB Series Hanger Ball Bearing Units
Unit of Measure
Items NTN UCHB Series Hanger Ball Bearing Units
02857763
NTN UCHB Series 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
NTN UCHB Series Hanger Ball Bearing Units
02282922
NTN UCHB Series 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
NTN UCHB Series Hanger Ball Bearing Units
01636115
NTN UCHB Series 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit
NTN UCHB Series Hanger Ball Bearing Units
02300196
NTN UCHB Series 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit
NTN UCHB Series Hanger Ball Bearing Units
02282924
NTN UCHB Series 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
Description N/A UCHB205D1 Bearing N/A UCHB206D1 Bearing N/A UCHB207-107D1 N/A UCHB204-012D1 N/A UCHB208D1 Bearing
Series N/A UCHB
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A UCHB205D1 N/A UCHB206D1 N/A UCHB207-107D1 N/A UCHB204-012D1 N/A UCHB208D1
Bore Diameter N/A 25 mm N/A 30 mm N/A 1.4375 in N/A 0.7500 in N/A 40 mm
Bore Type N/A N/A N/A N/A N/A Round
Finish/Coating N/A Uncoated N/A Uncoated N/A Uncoated N/A Uncoated N/A
Housing Material N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A
Locking Device N/A Set Screw Collar
UPC Code N/A N/A N/A N/A N/A 4547359220131
Outside Diameter N/A 3.0625 in N/A 3.0625 in N/A 3.6250 in N/A 2.5313 in N/A
Overall Width N/A 1.3438 in N/A 1-1/2 in N/A 1-11/16 in N/A N/A
Thread Length N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A
Weight N/A 1.91 lb N/A 1.90 lb N/A 3.03 lb N/A 1.43 lb N/A 2.98 lb