| Items |
10111997 SMC® KG Series Male Elbow |
10111999 SMC® KG Series Male Elbow |
10111985 SMC® KG Series Male Elbow |
10111996 SMC® KG Series Male Elbow |
||||
| Description |
N/A
KGL16-03S Fitting, Male Elbow KG, One-touch Fitting Stainless |
N/A
KGL16-04S Fitting, Male Elbow KG, One-touch Fitting Stainless |
N/A
KGL10-04 Fitting, Male Elbow KG, One-touch Fitting Stainless |
N/A
KGL16-03 Fitting, male Elbow KG, One-touch Fitting Stainless |
||||
| Manufacturer Part Number | N/A KGL16-03S | N/A KGL16-04S | N/A KGL10-04 | N/A KGL16-03 | ||||
| Body Material | N/A 303 Stainless Steel | |||||||
| Country Of Origin | N/A SG | |||||||
| EDP Code | N/A KGL16-03S | N/A KGL16-04S | N/A KGL10-04 | N/A KGL16-03 | ||||
| Supplier Name | N/A SMC® | |||||||
| MINO | N/A 51774X66953 | N/A 51774X66955 | N/A 51774X66941 | N/A 51774X66952 | ||||
| Series | N/A KG | |||||||
| Number of Tubes | N/A 6 | |||||||
| Tube Size | N/A 4 to 16 mm | |||||||
| Package Type | N/A Each | |||||||
| Features & Benefits |
N/A
|
|||||||
|
|
||||||||