| Items |
01366090 Fenner 3/8 Inch (in) Maximum Belt Diameter Round Idler Pulley |
01332445 Fenner 1/2 Inch (in) Maximum Belt Diameter Round Idler Pulley |
||
| Description | N/A RA3001 Pulley | N/A RA3501 Pulley | ||
| Brands | N/A PowerMax™ | |||
| Supplier Name | N/A Fenner Drives | |||
| Manufacturer Part Number | N/A RA3001 | N/A RA3501 | ||
| Bearing Type | N/A 6203-2RS | |||
| Bore Diameter | N/A 17 mm | |||
| Face Width | N/A 0.61 in | N/A | ||
| Maximum Belt Diameter | N/A 3/8 in | N/A 1/2 in | ||
| Outside Diameter | N/A 3.05 in | N/A | ||
| Overall Width | N/A 0.6100 in | N/A | ||
| Weight | N/A 0.2 lb | |||
|
|
||||