COMPANY HEADER
Print Back
Bunting EBCF Series ECO Flanged Bearings
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
07635850
Bunting ECOF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing
Bunting EBCF Series ECO Flanged Bearings
07643199
Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing
Bunting EBCF Series ECO Flanged Bearings
07643200
Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing
Bunting EBCF Series ECO Flanged Bearings
07643201
Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing
Bunting EBCF Series ECO Flanged Bearings
07643202
Bunting EBCF Series 0.3750 Inch (in) Bore Diameter ECO Flanged Bearing
Description N/A ECOF060806 Bronze Bushing N/A EBCF060803 Flanged Bearing N/A EBCF060804 Flanged Bearing N/A EBCF061004 Flanged Bearing N/A EBCF061006 Flanged Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905237805 N/A 717905304309 N/A 717905304316 N/A 717905304323 N/A 717905304330
Manufacturer Part Number N/A ECOF060806 N/A EBCF060803 N/A EBCF060804 N/A EBCF061004 N/A EBCF061006
Bearing Material N/A Powdered Metal N/A Cast Bronze C87850 N/A Cast Bronze C87850 N/A Cast Bronze C87850 N/A Cast Bronze C87850
Bore Diameter N/A 0.3750 in
Flange Diameter N/A 0.6875 in N/A 0.6875 in N/A 0.6875 in N/A 0.8750 in N/A 0.8750 in
Flange Width N/A 1/16 in
Material Specification N/A Society of Automotive Engineers (SAE) 841 ECO N/A C87850 N/A C87850 N/A C87850 N/A C87850
Maximum V Value N/A 1200 sfpm N/A 450 sfpm N/A 450 sfpm N/A 450 sfpm N/A 450 sfpm
Maximum P Value N/A 2000 N/A 4400 N/A 4400 N/A 4400 N/A 4400
Maximum PV Value N/A 50000 N/A 100000 N/A 100000 N/A 100000 N/A 100000
Operating Temperature Range N/A 10 to 220 ºF N/A -40 to 400 ºF N/A -40 to 400 ºF N/A -40 to 400 ºF N/A -40 to 400 ºF
Outside Diameter N/A 0.50 in N/A 0.50 in N/A 0.50 in N/A 0.6250 in N/A 0.6250 in
Overall Length N/A 0.3750 in N/A 0.3750 in N/A 0.5000 in N/A 0.5000 in N/A 0.7500 in
Series N/A ECOF N/A EBCF N/A EBCF N/A EBCF N/A EBCF
Sleeve Bearing Type N/A Flanged Bearing
Weight N/A 0.011 lb N/A 0.0130 lb N/A 0.0160 lb N/A 0.035 lb N/A 0.05 lb
Features & Benefits N/A
  • The SAE 841 range has been extended even further for the food industry with the Bunting 841 ECO range
  • This range of bearings gives you the benefit of being USDA H-1 approved
N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.
N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.
N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.
N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.