COMPANY HEADER
Print Back
SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
Unit of Measure
Items SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
06066561
SMC® VXD Series 720 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
06752512
SMC® VXD Series 720 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
07889317
SMC® VXD Series 1360 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
07889321
SMC® VXD Series 5400 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
SMC® VXD Series 6800 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve (07779496)
07779496
SMC® VXD Series 6800 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
Description N/A VXD242GZ1DBXB PILOT OP 2 Port Solenoid

VXD2*2, Pilot Operated, 2 Port Solenoid Valves for Water
N/A VXD242HZ1VB PILOT OP 2 Port Solenoid

VXD2*2, Pilot Operated, 2 Port Solenoid Valves for Water
N/A VXD262NZ2K

VXD2*2, Pilot Operated, 2 Port Solenoid Valves for Water
N/A VXD272QZ2A

VXD2*2, Pilot Operated, 2 Port Solenoid Valves for Water
N/A VXD280RZ2A

VXD2*0, Pilot Operated, 2 Port Solenoid Valves for Air
Supplier Name N/A SMC®
Manufacturer Part Number N/A VXD242GZ1DBXB N/A VXD242HZ1VB N/A VXD262NZ2K N/A VXD272QZ2A N/A VXD280RZ2A
Country Of Origin N/A JP
MINO N/A 00774Y88215 N/A 00774Y93949 N/A 11774X02493 N/A 11774X02497 N/A 00774Y82899
Prop 65 N/A Yes
Series N/A VXD
Enclosure Rating N/A Ingress Protection (IP)-65
Fluid Temperature N/A 1 to 60 ºC N/A 1 to 60 ºC N/A 1 to 60 ºC N/A 1 to 60 ºC N/A
Port Size N/A 1/4 to 1 in N/A 1/4 to 1 in N/A 1/4 to 1 in N/A 1/4 to 1 in N/A
Flange Size N/A 32A to 50A N/A 32A to 50A N/A 32A to 50A N/A 32A to 50A N/A
Seal Material N/A N/A N/A N/A N/A Standard Nitrile Rubber (NBR)
Weight N/A 720 g N/A 720 g N/A 1360 g N/A 5400 g N/A 6800 g
Package Type N/A Each
Features & Benefits N/A
  • For use with water.
  • Other options: applicable to deionized water, oil-free, port threads, bracket
N/A
  • For use with water.
  • Other options: applicable to deionized water, oil-free, port threads, bracket
N/A
  • For use with water.
  • Other options: applicable to deionized water, oil-free, port threads, bracket
N/A
  • For use with water.
  • Other options: applicable to deionized water, oil-free, port threads, bracket
N/A
  • Thread piping, one-touch fitting, or flange piping
  • Standard NBR seal and Class B coil insulation
  • Other options: low concentration ozone resistant and applicable to deionized water, oil-free, port threads, bracket