COMPANY HEADER
Print Back
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
Unit of Measure
Items Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
01457815
Behringer 1/8 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
01457817
Behringer 1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
01457826
Behringer 1 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
01457828
Behringer 1-1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
01457830
Behringer 1-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Description N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1/8 in Pipe N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1/4 in Pipe N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1 in Pipe N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/4 in Pipe N/A Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/2 in Pipe
Manufacturer Part Number N/A SH30405-PP N/A SH30540-PP N/A SH51315-PP N/A SH51660-PP N/A SH61900-PP
Supplier Name N/A Behringer Corporation
Prop 65 N/A Yes
Bore Internal Surface N/A Ribbed Bore
Clamp Material N/A Polypropylene
Clamp Style N/A Heavy-Duty Pipe Clamp Halves
Clamp Type N/A Pipe Clamp Halves - Heavy-Duty
Pipe Size N/A 1/8 in N/A 1/4 in N/A 1 in N/A 1-1/4 in N/A 1-1/2 in