COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Spherical Plain Bearings
Unit of Measure
Items INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing (04066163)
04066163
INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing
INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing (04066102)
04066102
INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing
INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing (04066165)
04066165
INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing
INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing (04066159)
04066159
INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing
INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing (02885500)
02885500
INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing
Description N/A GE45-AX Elges® Spherical Plain Bearing N/A GE10-AW Elges® Spherical Plain Bearing N/A GE50-AW Elges® Spherical Plain Bearing N/A GE40-AX Elges® Spherical Plain Bearing N/A GE35-AX Elges® Spherical Plain Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GE45-AX N/A GE10-AW N/A GE50-AW N/A GE40-AX N/A GE35-AX
Bearing Type N/A Thrust Bearing
Bore Diameter N/A 45 mm N/A 10 mm N/A 50 mm N/A 40 mm N/A 35 mm
Closure Type N/A Open
Inner Ring Material N/A Steel N/A Chrome-Plated Steel N/A Chrome-Plated Steel N/A Steel N/A Steel
Inner Ring Width N/A 31 mm N/A 7.9 mm N/A 33.5 mm N/A 27 mm N/A 22 mm
Lubrication Type N/A Requires Lubrication N/A Maintenance Free/Self-Lubricating N/A Maintenance Free/Self-Lubricating N/A Requires Lubrication N/A Requires Lubrication
Misalignment Angle N/A 6 º N/A 10 º N/A 5 º N/A 6 º N/A 6 º
Operating Temperature Range N/A -60 to 200 ºC N/A -50 to 150 ºC N/A -50 to 150 ºC N/A -60 to 200 ºC N/A -60 to 200 ºC
Outer Ring Material N/A Chrome Steel
Outer Ring Width N/A 25 mm N/A 6 mm N/A 32 mm N/A 22 mm N/A 20 mm
Outside Diameter N/A 120 mm N/A 30 mm N/A 130 mm N/A 105 mm N/A 90 mm
Race Material N/A N/A Polytetrafluoroethylene (PTFE) Composite N/A Polytetrafluoroethylene (PTFE) Composite N/A N/A
Radial Dynamic Load Capacity N/A 486000 N N/A 73200 N N/A 1950000 N N/A 373000 N N/A 259000 N
Radial Static Load Capacity N/A 2430000 N N/A 122000 N N/A 3250000 N N/A 1860000 N N/A 1290000 N
Standards Met N/A International Organization for Standardization (ISO)-12 240-3
Weight N/A N/A N/A N/A N/A 2.64 lb