COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
Items RBC® Spherical Plain Bearings
00096892
RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing
RBC® Spherical Plain Bearings
00096914
RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing
RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing (00104566)
00104566
RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing
RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing (00142465)
00142465
RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing
RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing (00142469)
00142469
RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing
Description N/A B40L Ball Bushing N/A B48L Ball Bushing N/A B809LSS Ball Bushing N/A B12LSSQ QuadLube® Bearing N/A B16-LSSQ QuadLube® Bearing
Supplier Name N/A RBC® Bearings
Brands N/A N/A N/A N/A QuadLube® N/A QuadLube®
UPC Code N/A 637400001759 N/A 637400001940 N/A 637400002893 N/A 637400000820 N/A 637400001025
Manufacturer Part Number N/A B40L N/A B48L N/A B809LSS N/A B12LSSQ N/A B16LSSQ
Prop 65 N/A
ECCN N/A
Axial Static Load Capacity N/A 52900 lbf N/A 76300 lbf N/A 360900 lbf N/A 3900 lbf N/A 7300 lbf
Ball Diameter N/A 3.59 in N/A 4.3120 in N/A 7.19 in N/A 1.08 in N/A 1.437 in
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Radial N/A Radial N/A Radial N/A Quadlube N/A Quadlube
Bore Diameter N/A 2.5000 in N/A 3.0000 in N/A 5.0000 in N/A 0.7500 in N/A 1.0000 in
Closure Type N/A Open N/A Open N/A Sealed N/A Sealed N/A Sealed
Inner Ring Material N/A Chrome Steel N/A Chrome Steel N/A Chrome Steel N/A Steel N/A Steel
Inner Ring Width N/A 2.187 in N/A 2.6250 in N/A 4.375 in N/A 0.656 in N/A 0.8750 in
Liner Material N/A
Lubrication Type N/A Requires Relubrication
Misalignment Angle N/A 12 º N/A 12 º N/A 7 º N/A 7 º N/A 7 º
Operating Temperature Range N/A N/A N/A -60 to 250 ºF N/A -60 to 250 ºF N/A -60 to 250 ºF
Operating Temperature [Max] N/A 300 ºF N/A 300 ºF N/A N/A N/A
Outer Ring Material N/A 52100 Bearing Quality Steel
Outer Ring Width N/A 1.875 in N/A 2.2500 in N/A 3.75 in N/A 0.562 in N/A 0.75 in
Outside Diameter N/A 3.9375 in N/A 4.7500 in N/A 7.75 in N/A 1.25 in N/A 1.6250 in
Overall Width N/A 2.1870 in N/A 2.6250 in N/A 4.3750 in N/A 0.6560 in N/A 0.8750 in
Radial Dynamic Load Capacity N/A 58800 lbf N/A 84800 lbf N/A 235900 lbf N/A 5300 lbf N/A 9400 lbf
Radial Static Load Capacity N/A 235500 lbf N/A 339500 lbf N/A 943600 lbf N/A 21200 lbf N/A 37700 lbf
Axial Dynamic Load Capacity N/A
Ball Material N/A
Bore Type N/A
Harmonization Code N/A
Housing Material N/A
Race Material N/A
Seal Material N/A
Standards Met N/A
Weight N/A 3.78 lb N/A 6.66 lb N/A 29.67 lb N/A 0.11 lb N/A 0.280 lb
Applications N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends N/A Patented QuadLube Groove Design for the dirtiest applications in Hydraulic Cylinder Ends, Linkages, Kingpin Assemblies, Clevis Ends, Shock Absorber Assemblies, Tie Rod Ends