COMPANY HEADER
Print Back
INA (Schaeffler) Female Threaded Left Hand Rod Ends
Unit of Measure
Items INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End (04066259)
04066259
INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End
INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End (04066217)
04066217
INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End
INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End (04066252)
04066252
INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End
INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End (04066216)
04066216
INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End
INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End (02291097)
02291097
INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End
Description N/A GIL6-UK Elges® Rod End N/A GIKL12-PW Elges® Rod End N/A GIL25-UK Elges® Rod End N/A GIKL10-PW Elges® Rod End N/A GIL12-UK Elges® Rod End
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GIL6-UK N/A GIKL12-PW N/A GIL25-UK N/A GIKL10-PW N/A GIL12-UK
Ball Material N/A Steel
Ball Width N/A 6 mm N/A 16 mm N/A 20 mm N/A 14 mm N/A 10 mm
Bore Diameter N/A 6 mm N/A 12 mm N/A 25 mm N/A 10 mm N/A 12 mm
Grade N/A
Head Diameter N/A 21 mm N/A 32 mm N/A 64 mm N/A 28 mm N/A 34 mm
Head Width N/A 4.4 mm N/A 12 mm N/A 17 mm N/A 10.5 mm N/A 8 mm
Housing Material N/A Zinc-Plated Steel
Length to Ball Center N/A 30 mm N/A 50 mm N/A 94 mm N/A 43 mm N/A 50 mm
Lubrication Type N/A Maintenance Free/Self-Lubricating
Misalignment Angle N/A 13 º N/A 13 º N/A 7 º N/A 13 º N/A 11 º
Operating Temperature Range N/A
Race Material N/A Polytetrafluoroethylene (PTFE) Composite N/A Bronze N/A Polytetrafluoroethylene (PTFE) Composite N/A Bronze N/A Polytetrafluoroethylene (PTFE) Composite
Radial Static Load Capacity N/A 10200 N N/A 20800 N N/A 104000 N N/A 18500 N N/A 30400 N
End Type N/A Female Threaded
Shank Thread Length N/A 11 mm N/A 22 mm N/A 48 mm N/A 20 mm N/A 23 mm
Shank Thread Size N/A M6 N/A M12 N/A M24 x 2 N/A M10 N/A M12
Standards Met N/A International Organization for Standardization (ISO)-12 240-4 N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 N/A International Organization for Standardization (ISO)-12 240-4 N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 N/A International Organization for Standardization (ISO)-12 240-4
Thread Direction N/A Left Hand
Weight N/A N/A N/A N/A N/A 0.26 lb