COMPANY HEADER
Print Back
INA (Schaeffler) Take-Up Ball Bearing Units
Unit of Measure
Items INA (Schaeffler) Take-Up Ball Bearing Units
00597223
INA (Schaeffler) PTUE Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit
INA (Schaeffler) RTUEY Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03061851)
03061851
INA (Schaeffler) RTUEY Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit
INA (Schaeffler) RTUEY Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03061851)
03235886
INA (Schaeffler) RTUEY Series 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit
Description N/A PTUE60-XL Take-Up Unit N/A RTUEY60-XL Take-Up Unit N/A RTUEY65-214-XL Take-Up Unit
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A PTUE60-XL N/A RTUEY60-XL N/A RTUEY65-214-XL
Bore Diameter N/A 60 mm N/A 60 mm N/A 65 mm
Duty Type N/A Normal Duty
Dynamic Load Rating N/A 56000 N N/A 56000 N N/A 66000 N
Expansion Type N/A Non-Expansion Bearing (Fixed)
Housing Material N/A Cast Iron
Housing Width N/A N/A 44 mm N/A 50 mm
Locking Device N/A Eccentric Collar N/A Set Screw N/A Set Screw
Lubrication Type N/A Lubrication Fitting
UPC Code N/A 4012802799330 N/A 4012802824063 N/A 4012802824049
Overall Height N/A 146 mm N/A 146 mm N/A 166 mm
Overall Length N/A 186 mm N/A 186 mm N/A 214 mm
Replacement Bearing N/A GRAE60-XL-NPPB N/A GYE60-XL-KRRB N/A GYE65-214-XL-KRRB
Rod Hole Diameter N/A 35 mm N/A N/A
Seal Type N/A P-Seal N/A R-Seal N/A R-Seal
Series N/A PTUE N/A RTUEY N/A RTUEY
Slot Spacing N/A 130 mm N/A 130 mm N/A 151 mm
Slot Width N/A 22 mm N/A 22 mm N/A 25 mm
Static Load Rating N/A 36000 N N/A 36000 N N/A 44000 N
Unit Type N/A Side Mount
Weight N/A 12.51 lb N/A 13.60 lb N/A 16.14 lb