COMPANY HEADER
Print Back
SMC® Clean Room Polyolefin Tubing
Unit of Measure
Items SMC® Clean Room Polyolefin Tubing
04576967
SMC® 0.158 Inch (in) Inside Diameter Black Clean Room Soft Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
02766650
SMC® 0.158 Inch (in) Inside Diameter White Clean Room Soft Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
04576974
SMC® 0.315 Inch (in) Inside Diameter Black Clean Room Soft Polyolefin Tubing
Description N/A TPS0604B-20 N/A TPS0604W-20 N/A TPS1208B-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A TPS0604B-20 N/A TPS0604W-20 N/A TPS1208B-20
Color N/A Black N/A White N/A Black
Media N/A Air Nitrogen Water
Fluid Type N/A Air Nitrogen Gas Pure Water
Shore D Hardness N/A 54 duro
Length N/A 20 m
Minimum Bend Radius N/A 20 mm N/A 20 mm N/A 40 mm
Operating Pressure at Room Temperature N/A 102 psi
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.315 in8 mm
Tube Material N/A Polyolefin Resin
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.472 in12 mm
Typical Applications N/A Clean Room General Purpose Air/Water
Weight N/A 1.07 lb N/A 1.16 lb N/A 3.52 lb