COMPANY HEADER
Print Back
SMC® Nylon Tubing
Unit of Measure
Items SMC® Nylon Tubing
02004005
SMC® 3.65 Pound (lb) Weight Nylon Tubing
SMC® Nylon Tubing
02004068
SMC® 2.44 Pound (lb) Weight Nylon Tubing
SMC® Nylon Tubing
02004013
SMC® 0.80 Pound (lb) Weight Nylon Tubing
SMC® 3.05 Pound (lb) Weight Nylon Tubing (02666545)
02666545
SMC® 3.05 Pound (lb) Weight Nylon Tubing
SMC® Nylon Tubing
02004018
SMC® 3.68 Pound (lb) Weight Nylon Tubing
Description N/A T0604B-100 Tubing, Nylon 100 m Roll N/A T1209B-20 Tubing, Nylon 20 m Roll N/A T0604G-20 Tubing, 6 mm O.D. Nylon 66 N/A TIA07B-33 0.250" 100 ft Roll Tubing N/A T0604W-100 Tubing, Nylon 100 m Roll
Supplier Name N/A SMC®
Manufacturer Part Number N/A T0604B-100 N/A T1209B-20 N/A T0604G-20 N/A TIA07B-33 N/A T0604W-100
Color N/A Black N/A Black N/A Green N/A Black N/A White
Fluid Type N/A Air Water
Hardness N/A
Shore D Hardness N/A 70 duro
Length N/A 100 m N/A 20 m N/A 20 m N/A 100 ft N/A 100 m
Minimum Bend Radius N/A 24 mm N/A 75 mm N/A 24 mm N/A 30 mm N/A 24 mm
Operating Medium N/A Air Water
Operating Pressure at Room Temperature N/A 218 psi
Physical Resistance N/A Abrasion Chemical Impact Thermal
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.354 in9 mm N/A 0.158 in4 mm N/A 0.180 in N/A 0.158 in4 mm
Tube Material N/A Nylon 12
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 0.236 in6 mm N/A 0.250 in N/A 0.236 in6 mm
Typical Applications N/A General Purpose Air/Water
Weight N/A 3.65 lb N/A 2.44 lb N/A 0.8 lb N/A 3.05 lb N/A 3.68 lb
Features & Benefits N/A N/A N/A N/A Additional colors and roll sizes are available upon request N/A