COMPANY HEADER
Print Back
Nidec Painted General Purpose Washdown Duty Motors
Unit of Measure
Items Nidec Painted General Purpose Washdown Duty Motors
04487527
Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor
Nidec Painted General Purpose Washdown Duty Motors
04487528
Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor
Nidec Painted General Purpose Washdown Duty Motors
04487532
Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor
Nidec Painted General Purpose Washdown Duty Motors
04487533
Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor
Nidec General Purpose Washdown Duty Motor (04487534)
04487534
Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor
Description N/A 3 hp, 1765 and 1455 rpm, WD3P2D, 208-230/460 N/A 3 hp, 1765 and 1455 rpm, WD3P2DC, 208-230/460 N/A 7-1/2 hp, 1765 and 1450 rpm, WD7P2D, 208-230 N/A 7-1/2 hp, 1765 and 1450 rpm, WD7P2DC, 208-230 N/A 10 hp, 1760 and 1440 rpm, WD10P2D, 208-230/460
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A WD3P2D N/A WD3P2DC N/A WD7P2D N/A WD7P2DC N/A WD10P2D
Ambient Temperature N/A 40 ºC
Base Speed N/A 1455 rpm1765 rpm N/A 1455 rpm1765 rpm N/A 1450 rpm1765 rpm N/A 1450 rpm1765 rpm N/A 1440 rpm1760 rpm
Duty/Condition Type N/A Washdown N/A Washdown N/A Washdown N/A Washdown N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel
Frame Size N/A 182T N/A 182TC N/A 213T N/A 213TC N/A 215T
Frequency N/A 50 Hz60 Hz
Full Load Current N/A 3.80 A8.20 to 7.60 A N/A 3.80 A8.20 to 7.60 A N/A 20.00 to 18.20 A9.10 A N/A 20.00 to 18.20 A9.10 A N/A
Full Load Efficiency N/A 89.50 % N/A 89.50 % N/A 91.70 % N/A 91.70 % N/A
Harmonization Code N/A 8501.52.4000
Insulation Class N/A F N/A F N/A F N/A F N/A
Type N/A General Purpose Motor (Painted)
Power for 2 Poles N/A
Power for 6 Poles N/A
Power for 4 Poles N/A 3 hp N/A 3 hp N/A 7-1/2 hp N/A 7-1/2 hp N/A 10 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 190 V208 to 230 V380 V460 V
Mounting Type N/A Footed Horizontal N/A C-Face Flange Footed N/A Footed Horizontal N/A C-Face Flange Footed N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A 1.13 in N/A 1.13 in N/A 1.38 in N/A 1.38 in N/A
Standards Met N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) United States Department of Agriculture (USDA) N/A
Synchronous Speed N/A 1800 rpm
Weight N/A 55 lb N/A 58.00 lb N/A 117.00 lb N/A 140.00 lb N/A 125.00 lb
Applications N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Food Processing Meat Packers N/A
Features & Benefits N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • BISSC certified, smooth design for easy cleaning
  • USDA approved non-toxic white epoxy paint
  • CE mark on nameplate
  • V-ring rotating shaft seals
  • Full 50 and 60 Hz operating data on nameplate
  • 40 ºC ambient, NEMA design
  • Internal corrosion protection on rotor, stator, winding and frame
  • Double dip and bake-on winding
  • 303 stainless steel shaft, F1 assembly position