COMPANY HEADER
Print Back
Smith Bearing V-Groove Yoke Rollers
Unit of Measure
Items Smith Bearing V-Groove Yoke Rollers
01450049
Smith Bearing 4.5000 Inch (in) Diameter V-Groove Yoke Roller
Smith Bearing V-Groove Yoke Rollers
01450048
Smith Bearing 5.5000 Inch (in) Diameter V-Groove Yoke Roller
Smith Bearing V-Groove Yoke Rollers
01450047
Smith Bearing 6.5000 Inch (in) Diameter V-Groove Yoke Roller
Smith Bearing V-Groove Yoke Rollers
01450045
Smith Bearing 7.5000 Inch (in) Diameter V-Groove Yoke Roller
Smith Bearing V-Groove Yoke Rollers
01450044
Smith Bearing 8.5000 Inch (in) Diameter V-Groove Yoke Roller
Description N/A VYR-4-1/2 Idler Roller N/A VYR-5-1/2 Idler Roller N/A VYR-6-1/2 Idler Roller N/A VYR-7-1/2 Idler Roller N/A VYR-8-1/2 Idler Roller
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A VYR-4-1/2 N/A VYR-5-1/2 N/A VYR-6-1/2 N/A VYR-7-1/2 N/A VYR-8-1/2
Bearing Element N/A Tapered Rollers
Bore Diameter N/A 1.8130 in N/A 1-1/4 in N/A 2.8750 in N/A 3.3750 in N/A 3.8750 in
Closure Type N/A Unsealed N/A Sealed N/A Unsealed N/A Unsealed N/A Unsealed
Overall Width N/A N/A 2.3130 in N/A N/A N/A
Point Diameter N/A 3.0000 in N/A 4.0000 in N/A 5.0000 in N/A 6.0000 in N/A 7.0000 in
Radial Dynamic Load Capacity N/A 14300 lb N/A 17600 lb N/A 35800 lb N/A 35800 lb N/A 42400 lb
Radial Static Load Capacity N/A 5790 lb N/A 5790 lb N/A 14200 lb N/A 14200 lb N/A 17400 lb
Roller Diameter N/A 4.5000 in N/A 5.5000 in N/A 6.5000 in N/A 7.5000 in N/A 8.5000 in
Roller Material N/A Steel
Roller Width N/A 1.7500 in N/A 2.2500 in N/A 2.7500 in N/A 3.25 in N/A 3.75 in
V-Groove Angle N/A 90 º
General Information N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications.