Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 13105 |
American Corps of Mechanical Engineering (ACME) Screw Type |
N/A American Corps of Mechanical Engineering (ACME) Screw |
Form |
N/A 2C |
Lash (Maximum Axial) |
N/A 0.009 in |
Lead Accuracy |
N/A 0.2 in |
Length |
N/A 144 in |
Material |
N/A 4140 - Alloy Steel |
Nominal Rod Diameter |
N/A 1.0000 in |
Nominal Screw Diameter |
N/A 1.0000 in |
Pitch Size |
N/A 0.2 in |
Minimum Root Diameter |
N/A 0.75 in |
Starts |
N/A 1 |
Thread Code |
N/A 105 |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 5 |
Weight |
N/A 2.16 lb/ft |
Features & Benefits |
N/A
|