COMPANY HEADER
Print Back
51076 ACME Screw 3/4-6 LH 3 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 51076

American Corps of Mechanical Engineering (ACME) Screw Type

N/A American Corps of Mechanical Engineering (ACME) Screw

Form

N/A 2C

Lash (Maximum Axial)

N/A 0.008 in

Lead Accuracy

N/A 0.166 in

Length

N/A 36 in

Material

N/A 4140 - Alloy Steel

Nominal Rod Diameter

N/A 0.7500 in

Nominal Screw Diameter

N/A 0.7500 in

Pitch Size

N/A 0.166 in

Minimum Root Diameter

N/A 0.537 in

Starts

N/A 1

Thread Code

N/A 76

Thread Direction

N/A Left Hand

Threads Per Inch

N/A 6

Weight

N/A 1.17 lb/ft

Features & Benefits

Features & Benefits

N/A
  • Nook Industries Offers the largest selections of rolled ACME screw sizes in the industry.
  • Rolled thread screws are cost effective and are stocked for quick delivery.
  • PowerAcâ„¢ Inch ACME screws and nuts include a centralizing (C) thread form to prevent wedging and binding.
  • When compared to general-purpose thread forms, centralizing threads are manufactured with tighter tolerances and reduced clearance on the major diameter.