Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 3804-B-2RSR-TVH |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Two Contact Seals |
Contact Angle |
N/A 25 ยบ |
Fillet Radius |
N/A 0.3 mm |
Maximum Speed |
N/A 10700 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 32 mm |
Overall Width |
N/A 10 mm |
Radial Dynamic Load Capacity |
N/A 5600 N |
Radial Static Load Capacity |
N/A 4750 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 38 |