Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UC216-302D1 |
Series |
N/A UC2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 3.1250 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0984 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 3.2520 in |
Locking Device |
N/A Set Screw Collar |
Maximum Speed |
N/A 2000 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.3780 in |
Outside Diameter |
N/A 5.5118 in |
Overall Width |
N/A 3.2520 in |
Radial Dynamic Load Capacity |
N/A 16300 lbf |
Radial Static Load Capacity |
N/A 11900 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 6.42 lb |