Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB32 |
Bore Diameter |
N/A 160 mm |
Compatible Lock Nut Number |
N/A KM32 |
Face Diameter |
N/A 182 mm |
Key Width |
N/A 18 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 217 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2.5 mm |
Tang Width |
N/A 16 mm |
Weight |
N/A 0.49 lb |