Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB3 |
Bore Diameter |
N/A 17 mm |
Compatible Lock Nut Number |
N/A KM3 |
Face Diameter |
N/A 24 mm |
Key Width |
N/A 4 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 32 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1 mm |
Tang Width |
N/A 4 mm |
Weight |
N/A 6.89 lb |