Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB25 |
Bore Diameter |
N/A 125 mm |
Compatible Lock Nut Number |
N/A KM25 |
Face Diameter |
N/A 148 mm |
Key Width |
N/A 14 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 170 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2 mm |
Tang Width |
N/A 12 mm |
Weight |
N/A 0.26 lb |